For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XV - Fitting, straight
Bill of material
XV NW 13 HS 06
DES
Identifier
XV NW 13 HS 06
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD1
Pipe diameter OD1
16 mm
OD2
Pipe diameter OD2
10 mm
L1
Length L1
36 mm
L2
Length L2
20.0 mm
SW
Width across flats S1
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.